15% off adorne

 

Oil & Gas Solutions

Reliable, real-world solutions that address the increased need for safety, productivity and cost savings in these global operations.

Designed using top-quality materials and insulation, our solutions offer outstanding protection and reliability in caustic and wet conditions like oil platforms and processing plants.

Legrand Industrial Solutions Brochure | Download Now

Download Brochure

See our all-inclusive solutions for all your industrial challenges.

Industrial Solutions Video

Watch Video

Ready to go ALL IN with Legrand?

Pin & Sleeve

IEC Pin & Sleeve Devices

High-impact nylon construction with nickel-plated brass pins for corrosion resistance and rated NEMA 4X & IP67 for protection against dust, falling dirt and more.

Flexcor Wire Mesh Grips

Flexcor® Wire Mesh Grips

Absorb and relieve direct pull and maintain critical electrical connections in indoor and outdoor applications.

Itray

Itray Ladder Tray

Robust side-rail design cuts down on installation time; mid-span splice plates standard with orders.

Wire Mesh

Cablofil® Wire Mesh Trays

Adapts to and installs in small, hard-to-maneuver spaces faster and easier than other systems; fittings made onsite.

Portable GFCI

Portable GFCI Devices

Meet OSHA and NEC® requirements for ground-fault protection in temporary power applications while preventing jobsite injuries.

Manual Controllers

Manual Controllers

Offer reliable control over lighting, fan and heater loads; available in single pole, double pole and three-way offerings.

Cam Type Devices

Cam-Type Devices

Protective thermoplastic housing and solid-brass contacts provide superior conductivity in temporary power applications.

Rubber & Watertight Plugs & Connectors

P&S Rubber & Watertight Plugs & Connectors

Easy-to-install devices with multiple seals and a watertight rating of 1,000 psi high-pressure hose-down for extreme water protection.