text.skipToContent text.skipToNavigation

Discontinued - NuvoDock

NVRIPS Nuvo
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getAggregateRating, 4ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;


Slip your iPod into the sleek little dock in one room, hit play on any of the Nuvo system controllers and let the music play from one room to the next.

  • Send
  • Save as PDF
  • Add to favorites Remove from favorites

Features

  • Displays Song and Album information on any Nuvo controller for easy control and navigation of your iPod's music
  • Dock your iPod and listen to all of your music, anywhere in your home, through your Nuvo system
  • The sleek design and small stature of the NuvoDock means it can be placed on any surface throughout your home to offer you a quick place to dock your iPod
  • Your iPod charges as it plays, so when you're done listening to it, it will be fully charged and ready to go

Specifications

General Info
Product Line Nuvo
UPC Number 701963851554
Country Of Origin China
Application Sector Residential
Standard FCC, CE, ICES
Technical Information
Wattage 2 W
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
  • CLOUD, getContent, 3ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;