Discontinued - 6.5-in Nuvo Series Two DVC In-Ceiling Speakers
Bazaarvoice SAP Hybris Integration Version 2.8.1
The NUVO In-Ceiling speakers are designed to perform and look great. These speakers are specifically designed for smaller rooms, or rooms where a pair of speakers typically wouldn't be found. The NV-2IC6-DVC has two silk dome tweeters and a 6.5"" dual voice coil poly woofer. This speaker offer a super clean look, and is finished beatifully with their completely rimless, magnetic grill. They offer quick and secure installation by utilizing three dog legs, instead of the usual four, and includes a unique tweeter bridge that maximizes sound quality, looks great, and serves as a handle to hold the speaker by during installation.
- Send
- Save as PDF
-
Added to Favorites Go to favoritesRemove from favorites?Something went wrong. Please try again later.
Specifications
Product Line | Nuvo | ||
UPC Number | 701963858997 | ||
Country Of Origin | China | ||
Application Sector | Residential | ||
Standard | CE, RoHS, REACH Compliant |
Transformer Settings | None | ||
Wattage | 9.06 W | ||
Impedance | 8.0 ohms | ||
Decibels | 86 dB |
Resources
Cutsheet
Brochure
Supporting Document
Instruction Sheet
Sell Sheet
Reviews
Bazaarvoice SAP Hybris Integration Version 2.8.1
Questions & Answers
Bazaarvoice SAP Hybris Integration Version 2.8.1