text.skipToContent text.skipToNavigation

Discontinued - 8-in Nuvo Series Four In-Ceiling Speakers

NV4IC8 Nuvo
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getAggregateRating, 19ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;


The NUVO In-Ceiling speakers are designed to perform and look great. This 8"" model utilizes Rose Aluminum tweeters and fiberglass woofers, and is finished beautifully with a completely rimless, magnetic grill. They also offer quick and secure installation by utilizing three dog legs, instead of the usual four, and includes pivoting tweeters. These tweeters are connected to a unique tweeter bridge that maximizes sound quality, looks great, and serves as a handle to hold the speaker by during installation.

  • Send
  • Save as PDF
  • Add to favorites Remove from favorites

Features

  • 8 ohm rated
  • Grant better at home listening through quality design and materials
  • Lifetime Warranty
  • Magnetic rimless and paintable grill
  • Pivoting tweeter
  • Three dog leg design for easy installation
  • Unique tweeter bridge that also doubles as an installation handle

Specifications

General Info
Product Line Nuvo
UPC Number 701963858942
Country Of Origin China
Application Sector Residential
Standard CE, RoHS, REACH Compliant
Technical Information
Wattage 9.69 W
Impedance 8.0 ohms
Decibels 86 dB

Reviews

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 3ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

Questions & Answers

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 28ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;