text.skipToContent text.skipToNavigation

Discontinued - 6.5-in Nuvo Series Four In-Wall Speakers

NV4IW6 Nuvo
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getAggregateRating, 42ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;


The NUVO In-Wall speakers are designed to perform and look great. The NV-4IW6 utilizes 6.5"" Glass Fiber woofers and has Rose Aluminium tweeters. These speakers offer a super clean look, and beautiful finish with their completely rimless, magnetic grill. They offer secure installation by utilizing six dog legs� this design helps maximize sound quality, looks great, and makes for an easy installation.

  • Send
  • Save as PDF
  • Add to favorites Remove from favorites

Features

  • 8 ohm rated
  • Grant better at home listening through quality design and materials
  • Lifetime Warranty
  • Magnetic rimless and paintable grill

Specifications

General Info
Product Line Nuvo
UPC Number 701963858973
Country Of Origin China
Application Sector Residential
Standard CE, RoHS, REACH Compliant
Technical Information
Wattage 8.66 W
Impedance 8 ohms
Decibels 86 dB

Reviews

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 4ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

Questions & Answers

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 35ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;