Discontinued - 8-in Nuvo Series Six Angled In-Ceiling Speakers
Bazaarvoice SAP Hybris Integration Version 2.8.1
Replaced by NV6IC8
The 8"" angled in-ceiling model offers the highest power handling and performance with Titanium tweeters and combination Carbon Fiber/Kevlar woofers. This speaker has a super clean look and is finished beautifully with a completely rimless, magnetic grill. They also offer quick and secure installation by utilizing three dog legs, instead of the usual four, and includes pivoting tweeters. There is also a tweeter level adjustment switch to tailor the tweeter output level. These tweeters are connected to a unique tweeter bridge that maximizes sound quality, looks great, and serves as a handle to hold the speaker by during installation. The NV-6IC8-ANG serves equally well for in-ceiling theater installation, as it does for targeted two channel audio installations. These speakers have a fifteen degree baffle that angles the woofer and tweeter towards the seating positions of the listener. Create an all in-ceiling, out-of-sight, home theater installation, or place them along a wall to make a targeted two channel listening environment.
- Send
- Save as PDF
-
Added to Favorites Go to favoritesRemove from favorites?Something went wrong. Please try again later.
Features
- +/- 3dB Tweeter Level Output adjustment
- 8 ohm rated
- Designed to perform for a lifetime
- Grant better at home listening through quality design and materials
- Magnetic rimless and paintable grill
- Pivoting tweeter
- Three dog leg design for easy installation
- Unique tweeter bridge that also doubles as an installation handle
Specifications
Product Line | Nuvo | ||
Replaced by Part Number | NV6IC8 | ||
UPC Number | 701963859079 | ||
Country Of Origin | China | ||
Application Sector | Residential | ||
Standard | CE, RoHS, REACH Compliant |
Transformer Settings | None | ||
Wattage | 10.16 W | ||
Impedance | 8 ohms | ||
Decibels | 86 dB |
Resources
Cutsheet
Brochure
Instruction Sheet
Supporting Document
Sell Sheet
Reviews
Bazaarvoice SAP Hybris Integration Version 2.8.1
Questions & Answers
Bazaarvoice SAP Hybris Integration Version 2.8.1