News: Legrand Acquires AFCO Systems Cabinet & Containment Solutions
Industry leader in the design, engineering and manufacturing of products for the data center, collocation and telecommunications industries.
Menu
Search
Menu

P3100 Professional Series Player

Sorry! That combination does not exist.
Find a Store
+ Add to Wishlist
Specifications
Dimensions
Overall Dimensions (Metric): 5.4cm H x 43cm W x 25.8cm D
Overall Dimensions (US): 2.13" H x 16.93" W x 10.16" D
Primary Packaging Weight (Metric): 3.92kg
Product Weight (Metric): 2.9kg
Product Weight (US): 6.45lbs
Technical Information
Frequency Response: 20 - 20kHz +/-0.5 dB
Operating Temperature (Celsius): 0° C to 40° C
Output Impedance: 5 Ohms
Power Peak: 200 W
Power Requirements: 100 – 240VAC, 50/60 Hz
Resources
Administration
Brochure
Installation Instructions
Sell Sheet
P3100 Sell Sheet P3100 Sell Sheet
PDF (357.2kb)
User Guides