text.skipToContent text.skipToNavigation

Discontinued - P300 Player Preamplifier

NVP300NA Nuvo
Nuvo P300 Player Preamplifier is rated 3.0 out of 5 by 1.
  • y_2024, m_4, d_22, h_4
  • bvseo_bulk, prod_bvrr, vn_bulk_3.0.41
  • cp_1, bvpage1
  • co_hasreviews, tv_0, tr_1
  • loc_en_US, sid_nvp300na, prod, sort_[SortEntry(order=HELPFULNESS, direction=DESCENDING), SortEntry(order=POSITIVE_FEEDBACK, direction=DESCENDING), SortEntry(order=SUBMISSION_TIME, direction=DESCENDING)]
  • clientName_legrand
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getAggregateRating, 8ms
  • REVIEWS, PRODUCT


The Nuvo NV-P300-XX Player Preamplifier is a versatile addition to the Player Portfolio, ideal for introducing incredible source flexibility and superior audio to maximize an external power amplifier's capabilities.



Check out the Player Portfolio mobile app.



Outside North America? Use -EU, -UK or -AU when ordering.


  • Send
  • Save as PDF
  • Add to favorites Remove from favorites

Features

  • All your favorite music is right at your fingertips with easy access to networked computers, streaming Internet Radio, and even audio content stored on an Android or iOS device.
  • Attractive contemporary industrial design discreetly fits into small spaces
  • Compatible with Legrand's other Nuvo Player Portfolio products for a truly custom, easily expandable system (up to sixteen zones)
  • Connect to storage devices, analog equipment, or home theater receivers through the unit's audio line-in, line-out, MiniTOSLINK fiber optic digital input and output, or USB ports
  • Connects wirelessly or via Ethernet to the home network for seamless integration into Nuvo Player Portfolio systems
  • Includes 802.11n wireless capability and utilizes both 2.4 and 5 Ghz bands, for fast signals and broad coverage.
  • Includes two MiniTOSLINK to TOSLINK adapters
  • Manage your music via the convenient wall-mounted P10 keypad or wirelessly from the palm of your hand with free apps for your Apple or Android device.
  • MiniTOSLINK fiber optic digital input and output for integration with A/V receivers or Home Theater systems, enabling the highest quality audio performance
  • Provides access to streaming Internet Radio from services like Pandora and Rhapsody as well as content stored on networked drives, mobile devices, or computers
  • Supports both wired Ethernet and wireless 802.11n configuration options adding flexibility for any home.
  • WiFi Certified

Specifications

General Info
Product Line Nuvo
UPC Number 701963855293
Country Of Origin China
Additional Information
Product Environmental Profile Yes

Reviews

Rated 3 out of 5 by from Replacement This was a replacement for the original equipment which was fried in a lightning strike. It required a software update before operating properly. I don’t understand why something requiring an update would be shipped
Date published: 2020-08-31
  • y_2024, m_4, d_22, h_4
  • bvseo_bulk, prod_bvrr, vn_bulk_3.0.41
  • cp_1, bvpage1
  • co_hasreviews, tv_0, tr_1
  • loc_en_US, sid_nvp300na, prod, sort_[SortEntry(order=HELPFULNESS, direction=DESCENDING), SortEntry(order=POSITIVE_FEEDBACK, direction=DESCENDING), SortEntry(order=SUBMISSION_TIME, direction=DESCENDING)]
  • clientName_legrand
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 4ms
  • REVIEWS, PRODUCT

Questions & Answers

Can I stream the sound from my iPad without it being from a specific app like Pandora? I would like to listen to my Xfinity stream on my out door speakers, is this an option? I have a P 300.

Asked by: Laureen
You can only do that if you physically connect your iPad to the P300's line-in port with a cable to go from the charger port (either lightning or USB-C to 3.5mm). You could also buy a bluetooth adapter and connect it to the 3.5mm Line-In on the P300.
Answered by: Wiremold Tech Support
Date published: 2022-03-24

I have Nuvo Player P300 and the app on my Iphone to play Deezer on my Bang & Olufsen. Could the Nuvo Player P300 play Deezer hifi quality on my loudspeakers ?

Asked by: GDVJ
Nuvo Player supports up to 192kHz audio quality.
Answered by: Wiremold Tech Support
Date published: 2021-03-11
  • y_2024, m_4, d_22, h_4CST
  • bvseo_bulk, prod_bvqa, vn_bulk_3.0.41
  • cp_1, bvpage1
  • co_hasquestionsanswers, tq_2
  • loc_en_US, sid_nvp300na, prod, sort_[SortEntry(order=LAST_APPROVED_ANSWER_SUBMISSION_TIME, direction=DESCENDING)]
  • clientName_legrand
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 33ms
  • QUESTIONS, PRODUCT