On-Q® lyriQ High Performance Multi-Source, 4-Zone Kit in Studio Design


The lyriQ High Performance Kit is the perfect way to provide serious audiophile sound in a smaller package. Enjoy high-fidelity audio from four different sources in four different rooms or zones, including the patio.

features & benefits

Kit Includes:

  • AU5010-WH lyriQ High Performance Keypad in Studio Design
  • AU1001 lyriQ High Performance Keypad Power Module
  • AU1004-WH lyriQ Flush Mount Single Source Input
  • AU1011-WH lyriQ Flush Mount Triple Source Input
  • AU1002 lyriQ Four-Source, Eight-Zone Distribution Module
  • AU1060 Home Systems Remote 1060
  • F7425 Dual IR Mouse Emitter
  • 3 PW1060 24VDC 60W Power Supply
  • 1 WP5001-WH 1-Gang Studio Wall Plate
  • WP5002-WH 2-Gang Studio Wall Plate


General Info

  • Color: White
  • Performance Category: High Performance
  • Product Series: Studio
  • Type: High Performance Audio Kit

Assembly/Installation Information

  • Mounting Hardware Included: Yes

Listing Agencies/Third Party Information

  • UN SPS C: 45111801

Construction Information

  • Installation Location: Wall, Enclosure

Technical Information

  • Compatible Power Supplies: 3x 24 VDC 60W PW1060 Included
  • Performance Rating: High Performance
  • Receptacle Type: Terminal Block, RJ45, RCA



Close website feedback

1. Thanks for visiting Legrand. How would you rate your overall experience with the Legrand website today?

1 = Poor 10 = Excellent
2. Which best describes you?

Thank you for your input. We truly value your opinion.

As we design to be better at everything we do, we could use your help improving the Legrand website:

(1) How well do the layouts help you find what you are looking for?

1 = Poor 10 = Excellent
(2) How relevant are the search results on our website?

1 = Poor 10 = Excellent
(3) How useful to you is the quality of information on our website?

1 = Poor 10 = Excellent
(4) How likely are you to return to the Legrand website?

1 = Very Unlikely 10 = Very Likely
(5) How critical to your projects or business are Legrand products?

1 = Not Critical 10 = Very Critical
(6) How likely are you to purchase or specify Legrand products within the next 30 days?

1 = Very Unlikely 10 = Very Likely
(7) How likely are you to recommend Legrand to a friend or colleague?

1 = Very Unlikely 10 = Very Likely
Please share any additional comments about your experience with our website below:

Thank you for taking our survey and helping Legrand serve you better.

Privacy Policy   |   SUBMIT & CLOSE

Thank you for your time!