text.skipToContent text.skipToNavigation

Discontinued - Mini Coax Stripper

36468501 On-Q
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getAggregateRating, 41ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;


premium quality tool used to prepare Legrand Mini Coax cable for termination.

  • Send
  • Save as PDF
  • Add to favorites Remove from favorites

Features

  • Replacement blades available
  • Replacement blades available
  • Premium quality tool

Specifications

General Info
Product Line On-Q
UPC Number 804428014232
Country Of Origin United States
Cutting Edge Hardened tool-steel blade
Application Sector Residential
Technical Information
Handle Type Straignt with round hole
Jaw Length 0.95 in
Capacity Belden Mini Cables 1/4 x 1/4 prep

Reviews

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 6ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

Questions & Answers

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 48ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;