On-Q® Outdoor IR HD Bullet IP Camera

CM7000

Legrand's Outdoor IR HD Bullet IP Camera (CM7000) provides clear, high-definition images and allows convenient viewing from networked computers, tablets, and smartphones. Homeowners can access images through computers or mobile devices, as well as designate motion-triggered recording or email alerts. Equipped with auto-discovery, connecting the camera to a home's network is a breeze.

ECO INFORMATION
View specifications for details.
RoHS Compliant

features & benefits

  • Provides smooth, 720P Hi-Def at 30 frames per second (FPS)
  • Includes wide angle 3.6 mm lens for broader views
  • Features IR operation for 24/7 viewing, even in total darkness
  • Offers monitoring through any Android or iOS device without a separate app
  • Mounts easily using the unique wall plate for fitting over any standard electrical box or low voltage ring, and connect to the network via POE
  • ONVIF compliant for viewing on compatible monitoring software
  • Uses Bonjour and UPnP protocols for convenient auto-discovery on both PCs and Macs for easier configuration
  • Supports two-way audio through external microphones and speakers (sold separately)

specifications

General Info

  • Size: 3.7" D x 9.1" L, (94mm D x 230mm L)
  • Audio Source: Line-In, 1500 ohms, 0.1Vrms ~ 0.707Vrms
  • Housing Material: IP66 Compliant Weather-Proof Metal Case

Assembly/Installation Information

  • Mounting Hardware Included: Yes

Dimensions

  • Product Weight Metric: 0.52 kg
  • Product Weight (U S): 1.148 lbs.

Eco Information

  • RoHS Conformant: Yes
RoHS Compliant
  • Type: Weather-proof Infrared HD IP Camera
  • Special Features: Outdoor IP camera, PoE, HD lens, adv multi-streaming
  • H.264 motion JPEG, pre/post event recording buffer, motion detection,
  • allows 4 simultaneous viewers, full ONVIF conformance
  • Application: Residential
  • Standards: FCC Part 15,Subpart B Class B; EN 55022 Class B, EN 61000-3-2,
  • EN 61000-3-3, EN 55024, EN 60950-1; C-tick AS/NZS CISPR 22
  • IP/Analog: SIP/VoIP Support
  • Effective Pixels: 1280x960 (25fps); 1280x720 (30fps)
  • Resolution: 1.2 Megapixel Progressive Scan CMOS
  • Minimum Illumination: 0.05 Lux; 0 Lux with IR LED On
  • Electronic Shutter Speed: Shutter: 1/10000 – 1/30 second
  • Frame Rate: 1280x960 (25fps); 1280x720 (30fps)
  • Lens Mount: Fixed
  • Auto Iris Type: f=4.2mm, Fixed Aperature: F1.8
  • Day/Night: 42 IR LEDs covering up to 33 feet (10 meters)
  • Image Features: Image Sensor Resolution: 1/3”, 1.2 Megapixel
  • Progressive Scan CMOS, 1280H x 960V
  • Network Specification: TCP/UDP/IP, RTP/RTCP, RTSP, DHCP,
  • DDNS, HTTP, HTTPS, SMTP, FTP, NTP, PPPoE, UP&P, Bonjour
  • Interface: Network Port: 10M/100M Auto Sensing RJ45; 3.5mm audio
  • Power Supply: 12VDC/1A; Input: 100–240VAC, 50–60Hz
  • (Legrand Power Supply PW7760 12VDC/1.5A, not included)
  • Video Compression: H.264, MJPEG
  • Focal Length: 3.6 mm
  • Variable Video Bit Rate: 32 Kbps ~ 8 Mbps, Multi-rate for Preview & Recording
  • Video Management System: ONVIF Compliant,
  • Complete HTTP API for advanced integration
  • Audio Compression: G.711u/a, AAC
  • Embedded Analytics: Motion Detection (up to 16 Regions)
  • Pre/Post Alarm Buffer: 24MB
  • Snapshots: Triggered upon events, Send via email/FTP
  • SIP/VoIP Support: Yes, Voice & Video over IP
  • Power over Ethernet (PoE): IEEE 802.3af, Class 0




Technical Information

  • Humidity: 10 ~ 90%, RH (non-condensing)
  • Mounting: Outdoor camera mounting assembly, included
  • Operating Temperature Celsius: -20°C ~ 45°C
  • Operating Temperature Fahrenheit: -4°F ~ 113°F
  • Storage Temperature: -30°C ~ 60°C (-22°F ~ 140°F)
  • Viewing Angle: Field of View: 100.2°(D) x 77°(H) x 54°(V)
  • Audio Output Level: Line-Out, 600 ohms, 0.707 Vrms
 
Close website feedback

1. Thanks for visiting Legrand. How would you rate your overall experience with the Legrand website today?











1 = Poor 10 = Excellent
2. Which best describes you?
ENTER  

Thank you for your input. We truly value your opinion.

As we design to be better at everything we do, we could use your help improving the Legrand website:

(1) How well do the layouts help you find what you are looking for?










1 = Poor 10 = Excellent
(2) How relevant are the search results on our website?










1 = Poor 10 = Excellent
(3) How useful to you is the quality of information on our website?










1 = Poor 10 = Excellent
(4) How likely are you to return to the Legrand website?










1 = Very Unlikely 10 = Very Likely
(5) How critical to your projects or business are Legrand products?










1 = Not Critical 10 = Very Critical
(6) How likely are you to purchase or specify Legrand products within the next 30 days?










1 = Very Unlikely 10 = Very Likely
(7) How likely are you to recommend Legrand to a friend or colleague?










1 = Very Unlikely 10 = Very Likely
Please share any additional comments about your experience with our website below:

Thank you for taking our survey and helping Legrand serve you better.

Privacy Policy   |   SUBMIT & CLOSE

Thank you for your time!