News: Legrand Acquires OCL
Lighting manufacturer offering decorative and custom fixtures designed with the latest technology for commercial applications.
Menu
Search
Menu
Sorry! That combination does not exist.
Find a Store
+ Add to Wishlist
Specifications
General Info
Size: 1.69" L x 3.54" W x 3.54" H, (43mm L x 90mm W x 90mm H)
Audio Source: Built-in Microphone
Assembly/Installation Information
Mounting Hardware Included: Yes
Listing Agencies/Third Party Certifications
RoHS: Yes
Dimensions
Product Weight (Metric): 0.23 kg
Product Weight (US): 0.5 lbs.
Technical Information
Humidity: 10 ~ 90%, RH (non-condensing)
Mounting: Base Unit, desk stand, wall-mounted kit, included
Operating Temperature (Celsius): 0°C ~ 40°C
Storage Temperature: -30°C ~ 60°C (-22°F ~ 140°F)
Viewing Angle: Field of View: 75°(D) x 57°(H) x 40°(V)
Eco-Benefit Information
RoHS Conformant: Yes
  • Type: Digital IP Indoor Security Camera
  • Special Features: Indoor IP camera, PoE, HD lens, adv multi-streaming H.264 motion
  • JPEG, allows multiple simutaneous viewers, full ONVIF conformance
  • Application: Residential
  • Standards: FCC Part 15,Subpart B Class B; EN 55022 Class B, EN 61000-3-2,
  • EN 61000-3-3, EN 55024, EN 60950-1; C-tick AS/NZS CISPR 22
  • IP/Analog: SIP/VoIP Support
  • Effective Pixels: 1280 x 720 (30fps)
  • Resolution: 1.0 Megapixel Progressive Scan
  • Minimum Illumination: 0.05 Lux; 0 Lux with IR LED On
  • Electronic Shutter Speed: 1/10000 – 1/30 second
  • Frame Rate: 32 Kbps ~ 8 Mbps, Multi-rate for Preview & Recording
  • Lens Mount: fixed
  • Auto Iris Type: Fixed Aperature: F1.8
  • Day/Night: 10 IR LEDs covering up to 15 feet (4.6 meters)
  • Image Features: Image Sensor Resolution: 1/4”, 1.0 Megapixel
  • Progressive Scan CMOS, 1280H x 800V
  • Network Specification: TCP/UDP/IP, RTP/RTCP, RTSP, DHCP, DDNS,
  • HTTP, HTTPS, SMTP, FTP, NTP PPPoE, UP&P, Bonjour
  • Interface: Network Port: RJ45, 10M/100M Auto-Sensing, Power Input
  • Power Supply: Output: 12VDC/0.5A; Input: 100–240VAC, 50–60Hz
  • Focal Length: 3.6mm
  • Video Bit Rate: 32 Kbps ~ 2 Mbps, Multi-rate for Preview & Recording
  • Video Management System: ONVIF Compliant, Complete HTTP API for
  • Advanced Integration
  • Video Compression: H.264, MJPEG, JPEG
  • Audio Compression: G.711u/a, AAC
  • Internal Recording: Micro SDHC Card Support
  • Embedded Analytics: Motion Detection (up to 16 regions)
  • Pre/Post Alarm Buffer: 24 MB
  • Snapshots: Triggered upon events, Send via email/FTP, or stored
  • in local Micro SD card
  • SIP/VoIP Support: Yes, Voice & Video over IP
  • Power over Ethernet (PoE): IEEE 802.3af, Class 0
Resources
Installation Instructions
Sell Sheet
IP Cameras IP Cameras
PDF (563.16kb)