18Gbps Premium Certified HDMI Cables with Ethernet, 5m
AC2AP5BK
On-Q
Bazaarvoice SAP Hybris Integration Version 2.8.1
$74.99 USD
The Premium Certified HDMI Cables with Ethernet have undergone rigorous testing to verify that they comply with the HDMI 2.0b specification and can deliver 4K UltraHD, HDR, and other advanced features. Each cable bears the Premium HDMI Certific
- Send
- Save as PDF
-
Added to Favorites Go to favoritesRemove from favorites?Something went wrong. Please try again later.
Features
- Premium HDMI Certified to comply with the HDMI 2.0b specification and marked with the anti-counterfeit label to ensure authenticity
- Supports: 18.2Gbps bandwidth, UltraHD - 4k@60Hz, High Dynamic Range (HDR), Deep Color, ARC, Ethernet
- Meets CSA FT4 Vertical Flame Test - This testing procedure has cables mounted on a vertical tray, which are then exposed for 20 minutes to a 70,000 BTU/hour flame. The FT4 max char height of 59 inches is more stringent than the UL1685 vertical tray flame test max char height of 78 inches
- Enhanced retention clips to keep the cable firmly in place, requiring 4.5 lbs of pulling force to remove
- Small over-mold for easier pulling between studs or through articulating mounts
- Rated: CMG, CL2/CL3 – These cables are in-wall rated, resistant to carrying flame, and can carry a surge of up to 300 watts
- Ideal applications: residential home theater, flat panel installations
- Available in lengths from 1 to 7 meters
Specifications
General Info
Product Line | On-Q | ||
UPC Number | 804428431947 | ||
Country Of Origin | China |
Dimensions
Outside Diameter | 0.29499999999999998 |
Technical Information
Connector | 4-contacts, HDMI Type A to Type A, 24K Gold-plated | ||
Number of Pins | 19 | ||
Data Transfer Rate | 18.6 Gbps |
Resources
Reviews
Bazaarvoice SAP Hybris Integration Version 2.8.1
Questions & Answers
Bazaarvoice SAP Hybris Integration Version 2.8.1