text.skipToContent text.skipToNavigation

10Gbps High-Speed HDMI Cables with Ethernet, 3m

AC2M03BK On-Q
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getAggregateRating, 21ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

$24.99 USD

Not every job requires full 4K support. Some just need a dependable HDMI cable to support 1080p resolution. These 10Gbps High-Speed HDMI Cables with Ethernet are just that. They're tested to deliver uncompressed high-definition audio and
Out of Stock on Legrand.us
Where To Buy
  • Send
  • Save as PDF
  • Add to favorites Remove from favorites

Features

  • Supports: 10 Gbps bandwidth, 1080 pixel resolution, 7.1 digital surround sound, 3D, ARC, Ethernet
  • Available in lengths 1 to 20 meters
  • (HEC) capable gold plated connector with individually shielded conductors
  • Rated: CMG / CL2-3 / FT4
  • Ideal applications: budget home theater, desktop, commercial digital signage, conference room displays

Specifications

General Info
Product Line On-Q
UPC Number 804428067153
Country Of Origin China
Technical Information
Connector 19-pin HDMI M/M
Data Transfer Rate 18.6 Gbps

Reviews

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 4ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

Questions & Answers

How big of a wire mold raceway do i need to fit a staandard HDMI cable connector in

Asked by: Breck
Wiremold's plastic raceways are snap together. You will be able to use any of Wiremold's plastic raceways to house this ONQ HDMI cable.
Answered by: Wiremold Tech Support
Date published: 2023-09-14
  • y_2024, m_4, d_24, h_7CST
  • bvseo_bulk, prod_bvqa, vn_bulk_3.0.42
  • cp_1, bvpage1
  • co_hasquestionsanswers, tq_1
  • loc_en_US, sid_AC2M03BK, prod, sort_[SortEntry(order=LAST_APPROVED_ANSWER_SUBMISSION_TIME, direction=DESCENDING)]
  • clientName_legrand
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 39ms
  • QUESTIONS, PRODUCT