text.skipToContent text.skipToNavigation

Discontinued - 18Gbps Premium Certified HDMI Cables with Ethernet, 4m

AC2MP4BK On-Q
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getAggregateRating, 30ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;


The Premium Certified HDMI Cables with Ethernet have undergone rigorous testing to verify that they comply with the HDMI 2.0b specification and can deliver 4K UltraHD, HDR, and other advanced features. Each cable bears the Premium HDMI Certifi
  • Send
  • Save as PDF
  • Add to favorites Remove from favorites

Features

  • Premium HDMI Certified to comply with the HDMI 2.0b specification and marked with the anti-counterfeit label to ensure authenticity
  • Supports: 18.2Gbps bandwidth, UltraHD - 4k@60Hz, High Dynamic Range (HDR), Deep Color, ARC, Ethernet
  • Meets CSA FT4 Vertical Flame Test - This testing procedure has cables mounted on a vertical tray, which are then exposed for 20 minutes to a 70,000 BTU/hour flame. The FT4 max char height of 59 inches is more stringent than the UL1685 vertical tray flame test max char height of 78 inches
  • Enhanced retention clips to keep the cable firmly in place, requiring 4.5 lbs of pulling force to remove
  • Small over-mold for easier pulling between studs or through articulating mounts
  • Rated: CMG, CL2/CL3 – These cables are in-wall rated, resistant to carrying flame, and can carry a surge of up to 300 watts
  • Ideal applications: residential home theater, flat panel installations
  • Available in lengths from 1 to 7 meters

Specifications

General Info
Product Line On-Q
UPC Number 804428431992
Country Of Origin China
Dimensions
Outside Diameter 0.23599999999999999
Technical Information
Connector 24K Gold-plated, 4-contacts, Type A to Type A
Number of Pins 19
Data Transfer Rate 10 Gbps

Reviews

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 4ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

Questions & Answers

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 24ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;