text.skipToContent text.skipToNavigation

Discontinued - 5.25-in Stereo Bookshelf Speaker Pair

MS65265 On-Q
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getAggregateRating, 23ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

Replaced by  NVAP16OB

The Legrand Contemporary 5.25"" Stereo Bookshelf Speakers were consciously designed to pair crisp, clear sound with sleek, contemporary styling, perfectly complementing the Nuvo Player Portfolio while fitting conveniently on a shelf or tabletop.

  • Send
  • Save as PDF
  • Add to favorites Remove from favorites

Features

  • 5.25-in Stereo Bookshelf Speakers Pair
  • Sleek, modern design offers unmatched style
  • Perfect complement to the NuVo Player Portfolio products
  • Includes integrated acoustic isolation pad for improved performance and stability
  • Also includes an integrated ¼: '' : 20 universal speaker mount inlet

Specifications

General Info
Product Line On-Q
Replaced by Part Number  NVAP16OB
UPC Number 804428120353
Country Of Origin China
Additional Information
RoHS Conformant Yes This product meets the material restrictions of Article 4 of the RoHS Directive (2011/65/EU), including Commission Delegated Directive 2015/863.

Reviews

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 3ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

Questions & Answers

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 21ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;