text.skipToContent text.skipToNavigation

Discontinued - 3000 Series 8-in In-Ceiling Speaker Pair

MS3800 On-Q
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getAggregateRating, 21ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

Replaced by  NV2IC8

Designed specifically for multi-room audio installations, the 3000 Series In-Ceiling Speaker includes high-efficiency blue mica fiber woofers and silver mylar tweeters for excellent sound quality and even, smooth frequency response.

  • Send
  • Save as PDF
  • Add to favorites Remove from favorites

Features

  • Affordable high-efficiency speakers with low distortion provide a crisp, clear sound
  • Foam gaskets minimize vibration and provide air-tight seal
  • Exceptional value for affordable whole-house audio distribution
  • Feature mica fiber woofers, PEI mylar tweeters

Specifications

General Info
Product Line On-Q
Replaced by Part Number  NV2IC8
UPC Number 804428026372
Country Of Origin China
Application Sector Residential
Technical Information
Frequency Response 50 to 20 KHz
Impedance 6.0 ohms
Sensitivity 75

Reviews

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 3ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

Questions & Answers

What is the impedance of this speaker?? My reciever set up wants to know.

Asked by: Gerry
8 ohm
Answered by: Wiremold Tech Support
Date published: 2020-12-03

What is the ohm specification for this speaker (MS3800 evoQ3000) ?

Asked by: Gerry
these are 8 ohm speakers
Answered by: Wiremold Tech Support
Date published: 2020-12-03
  • y_2024, m_4, d_18, h_3CST
  • bvseo_bulk, prod_bvqa, vn_bulk_3.0.41
  • cp_1, bvpage1
  • co_hasquestionsanswers, tq_2
  • loc_en_US, sid_MS3800, prod, sort_[SortEntry(order=LAST_APPROVED_ANSWER_SUBMISSION_TIME, direction=DESCENDING)]
  • clientName_legrand
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 45ms
  • QUESTIONS, PRODUCT