News: Legrand Acquires OCL
Lighting manufacturer offering decorative and custom fixtures designed with the latest technology for commercial applications.
Menu
Search
Menu
Sorry! That combination does not exist.
Find a Store
+ Add to Wishlist
Specifications
General Info
Cable Type: Coaxial
Color: Black
Finish: Powder Coat
Footprint: Half-width module
Type: Video Interface
Assembly/Installation Information
Mounting Hardware Included: Yes
Listing Agencies/Third Party Certifications
UN SPSC: 32101529
Construction Information
Installation Location: Enclosure
Dimensions
Depth (Metric): 5.44 cm
Depth (US): 2.14"
Height (Metric): 6.1 cm
Height (US): 2.4"
Width (Metric): 16.3 cm
Width (US): 6.42 in
Technical Information
Material: 18 Gauge Cold Rolled Steel
Receptacle Type: Gold-plated high-performance low-loss "F" style fittings
Number Of Receptacles: 8
Resources
Installation Instructions