Integration Module

HA6001

The Integration Module is the heart of the Unity Home System, providing the central connection point for Selective Call Intercom, lyriQ Audio, Camera Systems, Lighting Controls, and addtional features such as Weather and Events.

As the command center of the system, the Integration Module generates the Graphical User Interface and can be upgraded for additional functionality with software updates. A Local Area Network (LAN) is required for operation.

specifications

Dimensions

  • Overall Dimensions U S: 6.25 W x 9 H x 1.25 D




Technical Information

  • Compatible Power Supplies: PW1060, PW1100
  • Connection Method: Single 2.5mm x 5x5mm DC Jack
  • Graphical User Interfaces: Supports 2 (expandable to 8)
  • Operating Temperature Celsius: 0-50 degrees
  • Power Requirements: 24v DC 60W
  • Q Link Camera Ports: 2 on-board
  • Q Link Selective Call Ports: 8 on-board (expandable to 32)
  • Q Link Video Ports: 2 on-board
  • Third Party Integration: Includes 2 I/O screw terminals
 
Close website feedback

1. Thanks for visiting Legrand. How would you rate your overall experience with the Legrand website today?











1 = Poor 10 = Excellent
2. Which best describes you?
ENTER  

Thank you for your input. We truly value your opinion.

As we design to be better at everything we do, we could use your help improving the Legrand website:

(1) How well do the layouts help you find what you are looking for?










1 = Poor 10 = Excellent
(2) How relevant are the search results on our website?










1 = Poor 10 = Excellent
(3) How useful to you is the quality of information on our website?










1 = Poor 10 = Excellent
(4) How likely are you to return to the Legrand website?










1 = Very Unlikely 10 = Very Likely
(5) How critical to your projects or business are Legrand products?










1 = Not Critical 10 = Very Critical
(6) How likely are you to purchase or specify Legrand products within the next 30 days?










1 = Very Unlikely 10 = Very Likely
(7) How likely are you to recommend Legrand to a friend or colleague?










1 = Very Unlikely 10 = Very Likely
Please share any additional comments about your experience with our website below:

Thank you for taking our survey and helping Legrand serve you better.

Privacy Policy   |   SUBMIT & CLOSE

Thank you for your time!