The three-note door chime attaches to the intercom module. It sounds a different chime at up to three door units when the door�s button is pressed.
- Send
- Save as PDF
-
Added to Favorites Go to favoritesRemove from favorites?Something went wrong. Please try again later.
Specifications
General Info
Product Line | On-Q | ||
UPC Number | 871744102011 | ||
Country Of Origin | China | ||
Application Sector | Residential | ||
Standard | FCC, RoHS |
Additional Information
RoHS Conformant | Yes | This product meets the material restrictions of Article 4 of the RoHS Directive (2011/65/EU), including Commission Delegated Directive 2015/863. |
Listing Agencies / 3rd Party Agencies
FCC Compliant | Yes |
Technical Information
Connector | Pin/Socket | ||
Number of Lines | 1 |
Resources
Cutsheet
Supporting Document
Installation Instructions
Instruction Sheet
Reviews
Bazaarvoice SAP Hybris Integration Version 2.8.1
Questions & Answers
Bazaarvoice SAP Hybris Integration Version 2.8.1