Intercom Room Unit, Indoor, White - IC1004-WH

Share Print Page

overview

The Broadcast Intercom Room Unit offers a simple interface for communication with other intercom stations in the home. The modern, adjustable backlit keypad makes it simple to communicate in low-light conditions. In addition to paging, the user can monitor other units from anywhere in the house.

FEATURES
  • Specially filtered to help reduce electrical interference noise.
  • Simple RJ45 plug design for easy installation and troubleshooting.
  • Trims with a standard decorator wall plate (included).
  • Page, monitor and do not disturb features.
  • Multi-level volume control.
  • Modern backlit keypad.

specifications

Connectorized Info
Pinning:
1. Green/White Audio Direction Control
2. Green Monitor Button
3. Orange/White Power (12V)
4. Blue Ground
5. Blue/White Audio In
6. Orange Audio Out
7. Brown/White Talk Button
8. Brown Door Button
Color: White
You May Also Need
Decorator Duplex Receptacle
Pass & Seymour

Part Number: S885WCC14
Decorator Duplex Receptacle.  15 amp, 125 volt, White.

TradeMaster Decorator Switch, White, TM870W
NAFTA-Compliant TradeMaster Decorator Switch, White
Pass & Seymour

Part Number: TM870NAW
NAFTA-Compliant Decorator Switch 1Pole 15Amp 120/277V Grounding, White

Harmony Interchangeable Face Incandescent Dimmer, D1103PTC
Harmony TradeMaster Interchangeable Face Incandescent Dimmer, 3 Colors
Pass & Seymour

Part Number: D1103PTC

Interchangeable Face, Sleek Ergonomic Style. 120V 1100W, Interchangeable faces available in four colors - Ivory, Brown, Black and Light Almond (sold separately).

 
Close website feedback

Thanks for visiting Legrand. How would you rate your overall experience with the Legrand website today?











1 = Poor 10 = Excellent
ENTER  

Thank you for your input. We truly value your opinion.

As we design to be better at everything we do, we could use your help improving the Legrand website:

(1) How well do the layouts help you find what you are looking for?










1 = Poor 10 = Excellent
(2) How relevant are the search results on our website?










1 = Poor 10 = Excellent
(3) How useful to you is the quality of information on our website?










1 = Poor 10 = Excellent
(4) How likely are you to return to the Legrand website?










1 = Very Unlikely 10 = Very Likely
(5) How critical to your business are Legrand products?










1 = Not Critical 10 = Very Critical
(6) How likely are you to purchase or specify Legrand products within the next 30 days?










1 = Very Unlikely 10 = Very Likely
(7) How likely are you to recommend Legrand to a friend or colleague?










1 = Very Unlikely 10 = Very Likely
Please share any additional comments about your experience with our website below:

Thank you for taking our survey and helping Legrand serve you better.

Privacy Policy   |   SUBMIT & CLOSE

Thank you for your time!