3-Way Digital Cable Splitter with Coax Network Support
VM2203V1
On-Q
Bazaarvoice SAP Hybris Integration Version 2.8.1
$9.99 USD
This professional-grade digital cable splitter distributes HDTV Antenna/Digital Cable and coax data network signals to three devices. Ideal for MoCA-capable networks.
Quantity
In Stock
- Send
- Save as PDF
-
Added to Favorites Go to favoritesRemove from favorites?Something went wrong. Please try again later.
Features
- Exceeds the performance standards set by major cable providers
- Compatible with existing and future networks such as MoCA, VoIP, and DOCSIS 3.0
- 6kV Surge Protection on all ports
- Coax networking adapters and splitters are not compatible with satellite television systems
- Insertion Loss: 15 - 201 dB ,41 - 5 dB, 551 - 751 dB, 1125 - 1326 dB
Specifications
General Info
Product Line | On-Q | ||
UPC Number | 804428066248 | ||
Country Of Origin | China | ||
Application Sector | Residential |
Technical Information
Connector | ANSI/SCTE 01 Compliant ECT F-port | ||
Temperature Rating | -40° - 60° C | ||
Return Loss | INPUT, 5-14MHz: 25dB, 15-40MHz: 28dB, \ 41-200MHz: 26dB, 201-1002MHz: 22dB, OUTPUT, 5-14MHz: 25dB, 15-40MHz: 38dB, 41-200MHz: 30dB, 201-1002MHz: 2dB | ||
Impedance | 75.0 ohms |
Resources
Cutsheet
Reviews
Bazaarvoice SAP Hybris Integration Version 2.8.1
Questions & Answers
Bazaarvoice SAP Hybris Integration Version 2.8.1