Discontinued - Cat 5e 48-Port Rack Mount Patch Panel
48845C5E
On-Q
Bazaarvoice SAP Hybris Integration Version 2.8.1
This 48 port universal 568A/B Category5e rack mount patch panel takes up a single rack space (1U). The patch panel performance exceeds the TIA Category5e Patch Panel Standards. It supports data rates up to 10 Gigabits. It offers many cable management
- Send
- Save as PDF
-
Added to Favorites Go to favoritesRemove from favorites?Something went wrong. Please try again later.
Specifications
General Info
| Application Sector | Residential | ||
| Product Line | On-Q | ||
| Country Of Origin | Mexico | ||
| Standard | FCC, UL, cULus, RoHS | ||
| UPC Number | 785007076240 |
Listing Agencies / 3rd Party Agencies
| cULus ListingNumber | 143238 | ||
| cULus Listed | Yes |
Technical Information
| Connector | RJ45 Cat 5e | ||
| Number of Ports | 48 | ||
| Single/Multimode | Non-applicable |
Resources
Installation Instructions
Cutsheet
Reviews
Bazaarvoice SAP Hybris Integration Version 2.8.1
Questions & Answers
Bazaarvoice SAP Hybris Integration Version 2.8.1
Recently Viewed
Added to Favorites
Go to favorites
Remove from favorites?
Something went wrong. Please try again later.
48845CC6 | On-Q
The patch panel performance exceeds the TIA Category 5e Patch Panel Standards.
$378.73







