$378.73 USD
This 48-port universal 568A/B Category 6 rack mount patch panel is designed to take up a single rack space (1U), making it a compact and efficient solution for your network needs. The patch panel performance exceeds the TIA Category 6 Patch Panel Standards and supports data rates up to 10 Gigabits. It offers numerous cable management features to ensure a clean and organized installation.
Out of Stock on Legrand.us
- Send
- Save as PDF
-
Added to Favorites Go to favoritesRemove from favorites?Something went wrong. Please try again later.
Specifications
General Info
| Application Sector | Residential | ||
| Product Line | On-Q | ||
| Country Of Origin | United States | ||
| Standard | FCC, UL, cULus, RoHS | ||
| UPC Number | 785007265095 |
Dimensions
| Product Depth US | 3.0 in | ||
| Product Height US | 3.5 in | ||
| Product Width US | 19.0 in |
Listing Agencies / 3rd Party Agencies
| FCC Compliant | Yes | ||
| cULus ListingNumber | 143238 | ||
| cULus Listed | Yes |
Additional Information
| RoHS Compliant | Yes | This product meets the material restrictions of Article 4 of the RoHS Directive (2011/65/EU), including Commission Delegated Directive 2015/863. |
Technical Information
| Connector | RJ45 Cat 6 | ||
| Number of Ports | 48 | ||
| Single/Multimode | Non-applicable |
Resources
Cutsheet
Reviews
Bazaarvoice SAP Hybris Integration Version 2.8.1
Questions & Answers
Bazaarvoice SAP Hybris Integration Version 2.8.1







