text.skipToContent text.skipToNavigation

Discontinued - Desktop 5-Port Gigabit Ethernet Switch

DA1015V1 On-Q
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getAggregateRating, 9ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;


The Desktop 5-port Gigabit Ethernet Switch is a high performance, low cost, and easy to use switch. Easily upgrade to improve your old network to Gigabit speeds (1000Mbps). Increase the speed of your computers, mobile devices and enteretainment network

  • Send
  • Save as PDF
  • Add to favorites Remove from favorites

Features

  • Includes eight Ethernet ports for connecting network devices like computers, Blu-ray players, televisions, and gaming systems
  • Provides the fastest connections for reliable IP based HD Audio & Video, online gaming and web browsing
  • Increase the speed of your network to Gigabit speeds (1000Mbps)
  • Speeds 10x faster than Fast Ethernet (10/100Mbps)
  • Plug and play - no installation or setup required

Specifications

General Info
Product Line On-Q
UPC Number 804428068723
Country Of Origin China
Standard IEEE 802.3, 802.3u, 802.3ab, 802.3x, 802.1p, 802.3az
Technical Information
Power Supply External Power Adapter
Protocol CSMA/CD
Network IEEE 802.3az EEE, IEEE 802.1p QoS, IEEE 802.3x
Environmental Conditions Operating Humidity: 10% - 90% non-condensing, Storage Humidity: 5% - 90% non-condensing

Reviews

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 4ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

Questions & Answers

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 23ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;