$99.99 USD
This 20"" enclosure universal On-Q bay-style mounting holes that are compatible with all bay-style modules. It also includes larger top openings that make pulling wire easier as well as additional knockouts, more side lances, and side tabs for more flex
Quantity
In Stock
- Send
- Save as PDF
-
Added to Favorites Go to favoritesRemove from favorites?Something went wrong. Please try again later.
Features
- 20-in Enclosure with Screw-On Cover
- Drywall depth indicators
- Flush and surface installation
- Mounting tabs provide correct flush-mount position for standard installations
- Patented mounting system offers versatile module mounting options
- Literature pouch included for dealer information
- Includes self-adhesive cable identification table
- Cover included
- Made in the USA
Specifications
General Info
Product Line | On-Q | ||
Color | White | ||
UPC Number | 804428023067 | ||
Country Of Origin | United States | ||
Package Quantity | 1 | ||
Application Sector | Residential | ||
Standard | UL (UL985, UL1023, UL1863), cULus, CSA, RoHS | ||
Type | Enclosure |
Dimensions
Product Width US | 14.25 in | ||
Product Depth US | 3.6 in | ||
Product Height US | 20.0 in |
Additional Information
RoHS Conformant | Yes | This product meets the material restrictions of Article 4 of the RoHS Directive (2011/65/EU), including Commission Delegated Directive 2015/863. | |
Product Environmental Profile | Yes |
Listing Agencies / 3rd Party Agencies
CSA Listed | Yes | ||
cULus Listed | Yes |
Technical Information
Thickness | 0.1 in | ||
Enclosure Type | Traditional | ||
Cable Entry | (6) rear knockouts, (3) top knockouts, (2) rectangular knockouts for 1-gang electrical box | ||
Frame | Cold Rolled Steel |
Resources
Cutsheet
Supporting Document
Product Environmental Profile
Installation Instructions
Guide Form Specifications
Reviews
Bazaarvoice SAP Hybris Integration Version 2.8.1
Questions & Answers
20 inch panel with screw on cover did not include the screws. Why not? What are the screw sizes I need to buy?
You can use a 1inch screw on the cover keep it close.
Date published: 2024-01-10
Can the EN2000 be used in a concrete application?
It is not specified for this purpose.
Date published: 2022-04-12
Bazaarvoice SAP Hybris Integration Version 2.8.1