text.skipToContent text.skipToNavigation

20-inch Screw-On Cover

EN2020 On-Q
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getAggregateRating, 6ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

$44.99 USD

20-inch Screw-On Cover to secure devices and modules
  • Send
  • Save as PDF
  • Add to favorites Remove from favorites

Features

  • Flanged covers hide drywall openings

Specifications

General Info
Product Line On-Q
Color White
UPC Number 804428023074
Country Of Origin United States
Package Quantity 1
Type Cover
Dimensions
Product Width US 14.25 in
Product Depth US 3.6 in
Product Height US 20.0 in
Additional Information
RoHS Conformant Yes This product meets the material restrictions of Article 4 of the RoHS Directive (2011/65/EU), including Commission Delegated Directive 2015/863.

Reviews

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 3ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

Questions & Answers

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 7ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;