Menu
Search
Menu
Sorry! That combination does not exist.
Find a Store
+ Add to Wishlist
Specifications
General Info
Color: Glossy White
Finish: Powder Coat
Type: Enclosure
Listing Agencies/Third Party Certifications
CSA Listing Info: CSA-C22.2 No. 144.1 (2006), CAN/CSA-C22.2 No. 182.4-1990
CSA Standard: Yes
cULus: Yes
UL Listing No: ANSI/UL 1863, ANSI/UL 985, ULC-S545, ANSI/UL 1023
UL Standard: Yes
UN SPSC: 43223306
Construction Information
Installation Location: In-Wall
Dimensions
Depth (Metric): 9.4 cm
Depth (US): 3.7"
Height (Metric): 71.4 cm
Height (US): 28.1"
Width (Metric): 36.3 cm
Width (US): 14.3 in
Thickness (US): 20 Gauge
Technical Information
Humidity: 90% Relative Humidity (Non-Condensing)
Material: CRS
Mounting: Surface or Flush
Operating Temperature (Celsius): 0°C to 50°C
Eco-Benefit Information
RoHS Conformant: Yes
Resources
You Might Like
CZE Series Ceiling Enclosures
CZE Series Ceiling Enclosures
CZE
RFE Series Raised Floor Enclosures
RFE Series Raised Floor Enclosures
RFE