$21.63 USD
This component-rated 500 MHz Cat 6a patch cable is designed to fully support 10 Gigabit Ethernet speeds up to 100 meters. The snagless boot protects the tab from catching on other cables in high-density patch panel applications, ensuring a smooth and efficient setup. ETL verified to support the Cat 6a performance specification, this patch cable exceeds 750 insertion cycles as specified in FCC part 68 Subpart.
Out of Stock on Legrand.us
- Send
- Save as PDF
-
Added to Favorites Go to favoritesRemove from favorites?Something went wrong. Please try again later.
Specifications
General Info
| Color | Gray | ||
| Application Sector | Residential | ||
| Product Line | On-Q | ||
| Country Of Origin | Taiwan, Province Of China | ||
| Standard | UL, CSA, FCC, TIA/EIA-568-B.2-10 meets or exceeds Cat 6a standards, 94V-0 Flame Retardant, RoHS | ||
| UPC Number | 804428068051 |
Technical Information
| Cable Diameter | 0.25 in | ||
| Cable Type | Cat6 | ||
| Jacket Material | PVC (Polyvinyl Chloride) | ||
| Wire Gauge | 24 AWG |
Resources
Installation Instructions
Cutsheet
Reviews
Bazaarvoice SAP Hybris Integration Version 2.8.1
Questions & Answers
Bazaarvoice SAP Hybris Integration Version 2.8.1
You may also like...
Added to Favorites
Go to favorites
Remove from favorites?
Something went wrong. Please try again later.
2097TRAPLW | radiant Collection
A single 20A GFCI wall outlet for providing dedicated power and ground-fault protection.
$47.14
Added to Favorites
Go to favorites
Remove from favorites?
Something went wrong. Please try again later.
326RBK | radiant Collection
Covers empty electrical boxes while adding an aesthetic touch.
$7.87
Added to Favorites
Go to favorites
Remove from favorites?
Something went wrong. Please try again later.
RWP262BKCC6 | radiant Collection
Sleek and screwless, this wall plate elevates the look of any space. For 2-Gang use.
$8.70
Added to Favorites
Go to favorites
Remove from favorites?
Something went wrong. Please try again later.
WP3401WH | On-Q
1-Gang, 1-Port Wall Plate
$1.62
Added to Favorites
Go to favorites
Remove from favorites?
Something went wrong. Please try again later.
WP3300WH | On-Q
1-Gang, Blank Oversized Wall Plate
$2.15

