text.skipToContent text.skipToNavigation

1-Gang Pre-configured Wall Plate with One RJ11 Telephone Jack and One F-Type Coupler, White

TPTELTVW On-Q
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getAggregateRating, 20ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

$6.99 USD

Combination f type coaxial connector and four conductor RJ11 telephone jack.� White.

Color White
Application Sector Commercial
  • Commercial
Number of Gangs 1 Gang
  • 1 Gang
  • Send
  • Save as PDF
  • Add to favorites Remove from favorites

Features

  • Package includes one 4-way 1 GHz coax splitter
  • RJ11 modular jack.
  • Face constructed of high-impact thermoplastic.
  • Zinc-plated steel strap.
  • Nickel-plated F-type connector.
  • Threaded on each end.

Specifications

General Info
Product Line On-Q
Color White
UPC Number 785007247633
Country Of Origin United States
Additional Information
RoHS Conformant Yes This product meets the material restrictions of Article 4 of the RoHS Directive (2011/65/EU), including Commission Delegated Directive 2015/863.
Product Environmental Profile Yes
Listing Agencies / 3rd Party Agencies
FCC Compliant Yes

Resources
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
  • CLOUD, getContent, 32ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;