News: Legrand Acquires Finelite®
Industry leader in high performance, environmentally sustainable lighting solutions and products for commercial, educational and healthcare facilities.
Menu
Search
Menu

HDMI Keystone Insert/Coupler, Light Almond

Sorry! That combination does not exist.
Find a Store
+ Add to Wishlist
Specifications
General Info
Color: Light Almond
Connection Type: HDMI A
Type: Keystone Insert
Listing Agencies/Third Party Certifications
RoHS: Yes
UN SPSC: 39121704
Dimensions
Depth (Metric): 2.3 cm
Depth (US): .89"
Height (Metric): 1.62 cm
Height (US): .638"
Width (Metric): 3.9 cm
Width (US): 1.55 in
Technical Information
Material: High Impact Plastic
Mounting: Keystone Cutout
Eco-Benefit Information
RoHS Conformant: Yes
Resources
Installation Instructions
Supporting Document