Quick Connect RJ25 6-Position, 6-Conductor Telephone Keystone Insert, White
WP3473WH
On-Q
Bazaarvoice SAP Hybris Integration Version 2.8.1
$3.49 USD
Part of the Quick Connect family of products, this RJ25 keystone insert supports up to three telephone lines and accepts an RJ45 plug without damage.
Pack Size
1-PK
- 1-PK
- 10-PK
- Send
- Save as PDF
-
Added to Favorites Go to favoritesRemove from favorites?Something went wrong. Please try again later.
Specifications
General Info
Product Line | On-Q | ||
Color | White | ||
UPC Number | 804428008521 | ||
Country Of Origin | Taiwan, Province Of China | ||
Features | Quick Connect Compatible | ||
Package Quantity | 1 | ||
Application Sector | Residential | ||
Standard | CSA, cULus, RoHS |
Technical Information
Termination Style | Punchdown | ||
Cable Type | Cat 5e |
Resources
Cutsheet
Reviews
Bazaarvoice SAP Hybris Integration Version 2.8.1
Questions & Answers
Bazaarvoice SAP Hybris Integration Version 2.8.1