text.skipToContent text.skipToNavigation

Discontinued - Surface Mount Modular RJ11 Telephone Jack, Ivory

SMTE14I On-Q
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getAggregateRating, 56ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;


Four conductor Surface mount modular RJ11 Telephone Jack.� Ivory.


  • Send
  • Save as PDF
  • Add to favorites Remove from favorites

Features

  • Package includes one 6-way phone distribution module with an RJ31X line seizure port
  • Brass terminals.
  • Comes with mounting screws and adhesive pad.
  • Snap-on cover and base constructed of high-impact thermoplastic.

Specifications

General Info
Product Line On-Q
Color Ivory
UPC Number 785007061079
Country Of Origin China
Application Sector Residential/Commercial
Standard UL 514
Technical Information
Thickness 0.3 in
Orientation Vertical

Resources

Reviews

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 3ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

Questions & Answers

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 17ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;