text.skipToContent text.skipToNavigation

10x8 Combo Module 110 IDC Punch Down with RJ31X

CO1110 On-Q
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getAggregateRating, 19ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

$69.99 USD

The 10x8 combo distributes up to four telephone lines to ten network locations, and one digital video line to eight locations from a cable company approved Antronix splitter. This module also provides RJ31X line seizure port for home security system configuration.
  • Send
  • Save as PDF
  • Add to favorites Remove from favorites

Features

  • Includes an MDU Mounting Bracket (AC1042), an 8-way 2 GHz Video Splitter (VM0208), 6-way Phone Module (TM0106) and 6-way Cat 5e Data Board (AC0506)
  • Four telephone lines can be split 10-ways via 110 Punch-down terminations
  • Coaxial splitter is compatible with networks such as VoIP and DOCSIS 3.0
  • RJ31X line seizure port prioritizes security system operations
  • Corrosion-resistant mounting infrastructure included
  • 6 kV Ring wave surge protection on all coax ports

Specifications

General Info
Product Line On-Q
UPC Number 804428066880
Country Of Origin China
Additional Information
RoHS Conformant Yes This product meets the material restrictions of Article 4 of the RoHS Directive (2011/65/EU), including Commission Delegated Directive 2015/863.
Product Environmental Profile Yes

Reviews

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 3ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

Questions & Answers

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 25ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;