Wireless Access Point, In-Wall - 364891-01

Share Print Page

overview

Designed specifically for residential use, the On-Q Wireless Access Point mounts flush in the wall and practically disappears when installed. No bigger than an in-wall speaker, the Wireless Access Point provides broad whole house coverage for surfing the Internet both indoors and outdoors.

FEATURES

Supports seamless roaming throughout the covered area
Ships with Power Over Cat 5e Injector & power supply
Integrated security features
802.11g; backwards compatible to 802.11b
Power Over Cat 5e design requires only one cable for power & data
Trouble-free configuration - plug 'n connect
Supports data rates of up to 54 Mbps
Perfect for broad coverage or multiple localized hot spots
Installs in standard plastic 3-gang switch box

specifications

 
Close website feedback

Thanks for visiting Legrand. How would you rate your overall experience with the Legrand website today?











1 = Poor 10 = Excellent
ENTER  

Thank you for your input. We truly value your opinion.

As we design to be better at everything we do, we could use your help improving the Legrand website:

(1) How well do the layouts help you find what you are looking for?










1 = Poor 10 = Excellent
(2) How relevant are the search results on our website?










1 = Poor 10 = Excellent
(3) How useful to you is the quality of information on our website?










1 = Poor 10 = Excellent
(4) How likely are you to return to the Legrand website?










1 = Very Unlikely 10 = Very Likely
(5) How critical to your business are Legrand products?










1 = Not Critical 10 = Very Critical
(6) How likely are you to purchase or specify Legrand products within the next 30 days?










1 = Very Unlikely 10 = Very Likely
(7) How likely are you to recommend Legrand to a friend or colleague?










1 = Very Unlikely 10 = Very Likely
Please share any additional comments about your experience with our website below:

Thank you for taking our survey and helping Legrand serve you better.

Privacy Policy   |   SUBMIT & CLOSE

Thank you for your time!