text.skipToContent text.skipToNavigation

Discontinued - 1-Gang Pre-configured Wall Plate with Two F-Type Couplers, Brown

TPCATV2 On-Q
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getAggregateRating, 26ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;


Single gang, two f type coax connectors with wall plate. Brown.


Color
Number of Gangs 1 Gang
  • 1 Gang
  • Send
  • Save as PDF
  • Add to favorites Remove from favorites

Features

  • RJ11 modular jack
  • Fits standard size single gang electrical box.
  • Wall plate dimension is Standard size.
  • Nickel-plated steel.
  • Connector is threaded at each end.

Specifications

General Info
Product Line On-Q
Color Brown
UPC Number 785007247558
Country Of Origin Mexico
Wall Plate Type Preconfigured
Package Quantity 1
Listing Agencies / 3rd Party Agencies
cULus ListingNumber  143238
cULus Listed  Yes

Resources

Reviews

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 5ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

Questions & Answers

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 19ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;