TracJack Module, 3.5 mm stereo jack, F/F, 180-degree exit, Black

OR-63700069-00

TracJack Module provides a single 3.5 mm feedthrough stereo jack. TracJack is a versatile single jack solution in a front-load footprint which allows a choice of up to six jacks/connectors to fit in a single gang plate.

features & benefits


• 3.5 mm F/F stereo jack: Provides quick installation.
• Front removable: Less intrusive access for adds, moves, changes.
• Rugged snap-in design: Quick and easy installation.

specifications

General Info

  • Color: Black
  • Footprint: TracJack
  • Number Of Ports: 1
  • Product Series: TracJack
  • Type: Audio




Technical Information

  • Equipment Type: 3.5mm Stereo

Buy American Act Compliance

  • Country of Origin: TAIWAN
  • Buy American Act Status: Trade Agreement Act Compliant
  
 
Close website feedback

1. Thanks for visiting Legrand. How would you rate your overall experience with the Legrand website today?











1 = Poor 10 = Excellent
2. Which best describes you?
ENTER  

Thank you for your input. We truly value your opinion.

As we design to be better at everything we do, we could use your help improving the Legrand website:

(1) How well do the layouts help you find what you are looking for?










1 = Poor 10 = Excellent
(2) How relevant are the search results on our website?










1 = Poor 10 = Excellent
(3) How useful to you is the quality of information on our website?










1 = Poor 10 = Excellent
(4) How likely are you to return to the Legrand website?










1 = Very Unlikely 10 = Very Likely
(5) How critical to your projects or business are Legrand products?










1 = Not Critical 10 = Very Critical
(6) How likely are you to purchase or specify Legrand products within the next 30 days?










1 = Very Unlikely 10 = Very Likely
(7) How likely are you to recommend Legrand to a friend or colleague?










1 = Very Unlikely 10 = Very Likely
Please share any additional comments about your experience with our website below:

Thank you for taking our survey and helping Legrand serve you better.

Privacy Policy   |   SUBMIT & CLOSE

Thank you for your time!