TracJack Module, 3.5 mm stereo jack, F/F, 180-degree exit, Fog White
63700069
Ortronics
Bazaarvoice SAP Hybris Integration Version 2.8.1
The TracJack, 3.5 mm Tip, Ring, Sleeve (TRS) Stereo Female to Female, Jack, Cloud White Adapter Plate, has a single 3.5 mm TRS jack, mounted at a 180 Degree exit angle. This adapter panel is 1 unit high. TracJack modules offer flexabilty with structured cabling at the workstation or in furniture with a modular design and a wide variety of connectivity options. Inteligent engineering simplifies and speeds up moves, adds, and changes with a front removeable design. Compatible With: All TracJack faceplates
- Send
- Save as PDF
-
Added to Favorites Go to favoritesRemove from favorites?Something went wrong. Please try again later.
Specifications
General Info
| Color | Fog White | ||
| Type | Workstation | ||
| Application Sector | Commercial, Industrial | ||
| Product Line | Ortronics | ||
| Country Of Origin | Taiwan, Province Of China | ||
| Warranty Type | 5-Year | ||
| Standard | UL Standard | ||
| UPC Number | 662875496953 |
Dimensions
| Product Depth US | 0.97 in | ||
| Product Height US | 0.92 in | ||
| Product Width US | 0.73 in |
Additional Information
| RoHS Compliant | Yes | This product meets the material restrictions of Article 4 of the RoHS Directive (2011/65/EU), including Commission Delegated Directive 2015/863. |
Technical Information
| Connectivity Footprint | TracJack | ||
| Connector 1 | 3.5mm Female | ||
| Connector 2 | 3.5mm Female |
Resources
Brochure
Specifications
Supporting Document
Catalog
Customer CAD PDF
Cutsheet
Reviews
Bazaarvoice SAP Hybris Integration Version 2.8.1
Questions & Answers
Bazaarvoice SAP Hybris Integration Version 2.8.1
Recently Viewed
Added to Favorites
Go to favorites
Remove from favorites?
Something went wrong. Please try again later.
RFB2 | Wiremold
Resource RFB® Series Two Gang Floor Box is a versatile activation solution that provides power and/or communication services to open space areas or directly to the workstation.
Added to Favorites
Go to favorites
Remove from favorites?
Something went wrong. Please try again later.
CG610 | Pass and Seymour
Strain Relief Deluxe Cord Grips, 3/4-inch NPT, Straight Male
Added to Favorites
Go to favorites
Remove from favorites?
Something went wrong. Please try again later.
TRIG8200 | Pass and Seymour
Tamper-Resistant Isolated Ground Hospital Grade Duplex Receptacle, Back & Side Wire, 15amp 125volt, available in seven colors.
