Ortronics® Telco Style Tubular Runway, 12", Black, 9', 8.50"

OR-TRT10-12B

Telco Style Tubular Runway, 12", Black, 9' 8.50"

features & benefits

•Made of light weight rectangular steel tubing:Reduces floor load and is easy to install and maintain.
•Steel meets stringent specifications for yield and tensile strength:Assures a strong,lightweight product that easily supports and delivers overhead cable.
•Tubular cross slats are welded between the stringers and feature rounded edges:Cable protection.

specifications

General Info

  • Color: Black

Dimensions

  • Width Metric: 305 mm
  • Width (U S): 12.00"




resources

 
Close website feedback

1. Thanks for visiting Legrand. How would you rate your overall experience with the Legrand website today?











1 = Poor 10 = Excellent
2. Which best describes you?
ENTER  

Thank you for your input. We truly value your opinion.

As we design to be better at everything we do, we could use your help improving the Legrand website:

(1) How well do the layouts help you find what you are looking for?










1 = Poor 10 = Excellent
(2) How relevant are the search results on our website?










1 = Poor 10 = Excellent
(3) How useful to you is the quality of information on our website?










1 = Poor 10 = Excellent
(4) How likely are you to return to the Legrand website?










1 = Very Unlikely 10 = Very Likely
(5) How critical to your projects or business are Legrand products?










1 = Not Critical 10 = Very Critical
(6) How likely are you to purchase or specify Legrand products within the next 30 days?










1 = Very Unlikely 10 = Very Likely
(7) How likely are you to recommend Legrand to a friend or colleague?










1 = Very Unlikely 10 = Very Likely
Please share any additional comments about your experience with our website below:

Thank you for taking our survey and helping Legrand serve you better.

Privacy Policy   |   SUBMIT & CLOSE

Thank you for your time!