text.skipToContent text.skipToNavigation

Clarity 5E 110/Mod 8 Patch Cord, Category 5e, 3'

MC18B5E03-05 Ortronics
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getAggregateRating, 33ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

Clarity 5E Patch Cord, Category 5e, modular 8-position to 110. Cord is terminated on one end with newly designed male 110 connector. The other cord end is terminated with an 8-position modular plug with Ortronics Paralign 2 pair isolation technology.

Color Green
  • Send
  • Save as PDF
  • Add to favorites Remove from favorites

Features

  • Verified to TIA component specifications to ensure component performance
  • Internal signal feedback of the 110 plug design controls noise contributors
  • Center tuned Paralign™ 2 modular plug design controls the plug for a transparent mated union
  • Assembled with premium cordage for performance, reliability, and long life
  • Factory tested for performance to ensure consistent reliability

Specifications

General Info
Product Line Ortronics
UPC Number 662875455226
Country Of Origin Mexico
Application Sector Commercial/Industrial
Dimensions
Product Length US 3.0 FT
Additional Information
RoHS Conformant Yes This product meets the material restrictions of Article 4 of the RoHS Directive (2011/65/EU), including Commission Delegated Directive 2015/863.

Reviews

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 4ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

Questions & Answers

Does this connect a 110-C4 connection block (cross connect) on one side to a clarity 6 RJ45 patch panel jack? I currently use 110 test head to RJ45 and they work but are impossible to find.

Asked by: Anonymous
The cable assembly MC18B5E03-05 is a cat 5e assembly. It does have a C4 Patch Plug on it which will plug into a standard 110 Block, and the 8P8C end is an RJ45 which will plug into a standard cat 5e and/or a cat 6 jack. Depending on what the customer is testing for is whether this is approved. The MC18B5E03-05 will work to test for continuity but is not recommended if the customer is testing for cat 6 performance. For further information, Please send inquire to the email address below. us-nwl-grdl-presales-eng@legrand.us
Answered by: Product Specialist Team
Date published: 2023-07-18
  • y_2024, m_4, d_20, h_4CST
  • bvseo_bulk, prod_bvqa, vn_bulk_3.0.41
  • cp_1, bvpage1
  • co_hasquestionsanswers, tq_1
  • loc_en_US, sid_MC18B5E03-05, prod, sort_[SortEntry(order=LAST_APPROVED_ANSWER_SUBMISSION_TIME, direction=DESCENDING)]
  • clientName_legrand
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 26ms
  • QUESTIONS, PRODUCT