3FT Red Clarity CAT6A Shielded Patch Cord
MCS6A03-02
Ortronics
Bazaarvoice SAP Hybris Integration Version 2.8.1
Clarity 6A FTP Modular Patch Cord, red, 3', Category 6A, four-pair FTP stranded 26 AWG PVC/CM, center tuned with Clarity 6 A connecting hardware for optimum Category 6A installed performance using Shielded Paralign 2 pair-positioning technology.
- Send
- Save as PDF
-
Added to Favorites Go to favoritesRemove from favorites?Something went wrong. Please try again later.
Features
- Center tuned to Clarity jacks and panels for a more transparent mated union:
- Narrow Paralign plug profile supports use in high density panels and hubs:
- Icon compatible – provides additional TIA-606-A designation capabilities:
- Assembled with premium cordage, 100% factory tested for performance, reliability and long life
- Paralign™ 2 plug termination better controls plug performance:
- Assembled with premium cordage, 100% factory tested for performance, reliability and long life
Specifications
General Info
| Color | Red | ||
| Type | Copper Patch Cord | ||
| Application Sector | Commercial, Industrial | ||
| Product Line | Ortronics | ||
| Country Of Origin | Mexico | ||
| Warranty Type | 5-Year | ||
| Standard | ANSI/TIA-568.E-2;ISO/IEC 11801-1;RoHS | ||
| UPC Number | 662875883746 |
Dimensions
| Cable Length | 3 ft | ||
| Product Length US | 3.0 FT |
Additional Information
| Product Environmental Profile | Yes | ||
| RoHS Compliant | Yes | This product meets the material restrictions of Article 4 of the RoHS Directive (2011/65/EU), including Commission Delegated Directive 2015/863. |
Technical Information
| Cable Diameter | 0.245 in | ||
| Bend Radius | 0.98 in | ||
| Braid | Non-braided Wiring | ||
| Cable Type | Non-Booted | ||
| Category Performance Application | Cat6a | ||
| Compatibility | RJ-45 | ||
| Conductor Material | Copper | ||
| Conductor Stranding | Solid | ||
| Connectivity Footprint | Clarity | ||
| Connector 1 | RJ-45 Male | ||
| Connector 2 | RJ-45 Male | ||
| Jacket Rating | CM Rated | ||
| Jacket Application | Riser Rated | ||
| Operating Temperature | -10°-60°C | ||
| Operating Temperature Max | 60 °C | ||
| Operating Temperature Min | -10 °C | ||
| Operating Humidity | 0-90% RH (Non-Condensing) | ||
| Storage Humidity | 0-90% RH (Non-Condensing) | ||
| Plating Specification | 50 µ in Gold | ||
| Shielded/Unshielded Cable | Shielded | ||
| Storage Temperature | -40° - 60° C | ||
| Number of Strands | 7 | ||
| Termination Style | Pre-Terminated | ||
| Voltage | 300.0 V | ||
| Wire Gauge | 26 AWG |
Resources
Catalog
Product Environmental Profile
Reviews
Bazaarvoice SAP Hybris Integration Version 2.8.1
Questions & Answers
Bazaarvoice SAP Hybris Integration Version 2.8.1
Recently Viewed
Added to Favorites
Go to favorites
Remove from favorites?
Something went wrong. Please try again later.
PT26362HGRED | Pass and Seymour
PlugTail® Decorator Hospital Grade Receptacles, 20A, 125V
