text.skipToContent text.skipToNavigation

Clarity High Density Jack (HDJ) CAT5E, T568A/B, Orange

HDJ5E-43 Ortronics
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getAggregateRating, 3ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

Clarity High Density Jacks (HDJ) unshielded are available in CAT5E, CAT6 and CAT6A, featuring lacing cap termination with icon slot for port ID. Jacks are sold in carton of 20, or bulk pack of 25, termination tool is included with each carton.
Category Performance Rating Cat 5E
Pack Size 1-PK
  • Send
  • Save as PDF
  • Add to favorites Remove from favorites

Features

  • Guaranteed Performance levels: ETL verified to TIA Category 6a & 6 component specification.
  • Lacing Cap Design: No punch tool required, quick termination and installation time.
  • Rear loading: Preferred mounting for panels.
  • Icon compatible, C6a & Cat6 marking on jack face: Supports 606 designation requirements.
  • RoHS compliant: Lead free.
  • Easy to follow universal wiring label: Quick and user-friendly, eliminates confusion.
  • Center tuned design: Transparent interface with Clarity 6a & 6 patch cords.
  • High density footprint: Supports 48 port 1RU panel applications.
  • Supports PoE: IEEE 802.3af / 802.3at and 802.3bt Type 3 and Type 4

Specifications

General Info
Product Line Ortronics
UPC Number 662875881018
Country Of Origin Mexico
Application Sector Commercial/Industrial
Standard TIA-568.2-D, UL 1863, IEEE 802.3af / 802.3at, 802.3bt Type 3 and Type 4, FCC part 68 Subpart F, IEC-603-7 compliant
Type Jack
Dimensions
Product Width US 0.63 in
Product Depth US 1.61 in
Product Height US 0.77 in
Additional Information
RoHS Conformant Yes This product meets the material restrictions of Article 4 of the RoHS Directive (2011/65/EU), including Commission Delegated Directive 2015/863.
Product Environmental Profile Yes

Reviews

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 3ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

Questions & Answers

How do you jack it

Asked by: Frank
Hello Frank, Are you asking how do you crimp the jack? If so we have a crimping tool for the HDJ6 jack which is part # HDJHCT
Answered by: Product Specialist Team
Date published: 2024-02-08

Can this jack be used in a wall-mount telephone plate?

Asked by: Tom Kalinoski
Yes, This HDJ jack can be mounted into a OR-403STJ1WP face plate using the OR-HDJTJA20 bezel. The Bezels allow you to mount a HDj jack into the track jack phone pace plate.
Answered by: Product Specialist Team
Date published: 2022-08-05

What kind of faceplate do i use with this jack?

Asked by: qwerty
For the High Density Jack (HDJ), You can use the following items. Single Gang Plastic High Density Jack Faceplates PART NO. DESCRIPTION OR-403HDJ11 Faceplate single-gang, 1-port, rear-load with designation, fog white OR-403HDJ11-13 Faceplate single-gang, 1-port, rear-load with designation, electric ivory OR-403HDJ11-88 Faceplate single-gang, 1-port, rear-load with designation, white OR-403HDJ12 Faceplate single-gang, 2-port, rear-load with designation, fog white OR-403HDJ12-88 Faceplate single-gang, 2-port, rear-load with designation, white OR-403HDJ13 Faceplate single-gang, 3-port, rear-load with designation, fog white OR-403HDJ13-13 Faceplate single-gang, 3-port, rear-load with designation, electric ivory OR-403HDJ13-88 Faceplate single-gang, 3-port, rear-load with designation, white OR-403HDJ14 Faceplate single-gang, 4-port, rear-load with designation, fog white OR-403HDJ14-88 Faceplate single-gang, 4-port, rear-load with designation, white OR-403HDJ16 Faceplate single-gang, 6-port, rear-oad with designation, fog white OR-403HDJ16-13 Faceplate single-gang, 6-port, rear-load with designation, electric ivory OR-403HDJ16-88 Faceplate single-gang, 6-port, rear-load with designation, white Notes: Standard color for plastic HDJ plates is fog white. For white, add -88 to end of part number.
Answered by: Product Specialist Team
Date published: 2023-12-12

what is the crimp tool part# for the HDJ6-00

Asked by: mike solorio
The HDJ6-00 come with the OR-HDJPCT plastic hand crimping tool with each box. You can also order OR-HDJHCT, Handled crimping tool as well.
Answered by: Product Specialist Team
Date published: 2021-06-16
  • y_2024, m_4, d_24, h_7CST
  • bvseo_bulk, prod_bvqa, vn_bulk_3.0.42
  • cp_1, bvpage1
  • co_hasquestionsanswers, tq_4
  • loc_en_US, sid_HDJ5E-43, prod, sort_[SortEntry(order=LAST_APPROVED_ANSWER_SUBMISSION_TIME, direction=DESCENDING)]
  • clientName_legrand
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 5ms
  • QUESTIONS, PRODUCT