News: Legrand Acquires Finelite®
Industry leader in high performance, environmentally sustainable lighting solutions and products for commercial, educational and healthcare facilities.
Menu
Search
Menu

Furniture Bezel, .625" deep for TIA 569 furniture opening, Fog White

Sorry! That combination does not exist.
Find a Store
+ Add to Wishlist
Specifications
General Info
Color: Fog White
Footprint: TracJack
Product Series: Clarity
Type: Plates and Boxes
Listing Agencies/Third Party Certifications
RoHS: Yes
CUL Listing No: E131600
UL Listing No: E131600
UL Standard: Yes
Construction Information
Component 1: Plastic TracJack Mounting Frame
Material 1: High Impact Thermoplastic ABS 94V-0
Dimensions
Depth (Metric): 15.88 mm
Height (Metric): 47.50 mm
Height (US): 1.87"
Width (Metric): 80.77 mm
Buy American Act Compliance
Country Of Origin: TAIWAN
Buy American Act Status: Trade Agreement Act Compliant
Eco-Benefit Information
RoHS Conformant: Yes
LEED Contribution: Yes