text.skipToContent text.skipToNavigation

Category 6 24 Port TechChoice Flat Patch Panel, T568A/B, 1 RU Black

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getAggregateRating, 21ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

24- and 48-port TechChoice® patch panels are available in the traditional multi-port panel format with 6-port modules for Cat6 and Cat5e.  Patch panel kits are also available to support individual keystone jacks. This is a Category 6 patch panel, 24-port, universal T568A/B wiring, six-port modular, 1 rack unit.
Color Black
Number of Ports 24
  • Send
  • Save as PDF
  • Add to favorites Remove from favorites

Features

  • Easy-to-follow universal wiring label.
  • Supports standard termination using a 110-impact tool.
  • TIA-568.2-D Compliant

Specifications

General Info
Color Black
Type Panel
Material Steel
Finish Metallic
Application Sector Commercial, Industrial
Product Line Ortronics
Country Of Origin Mexico
Warranty Type 5-Year
Standard IEC-603-7 compliant, TIA-568.2-D, IEEE 802.3af / 802.3at and 802.3bt Type 3 and Type 4, UL 1863, FCC part 68 Subpart F
UPC Number 662875528739
Dimensions
Product Depth US 1.03 in
Product Height US 1.75 in
Product Width US 19.0 in
Additional Information
Product Has Potential to Contribute to LEED Yes This product contributes to earning credits in the LEED rating system. Visit our LEED with Legrand webpage for more information.
RoHS Compliant Yes This product meets the material restrictions of Article 4 of the RoHS Directive (2011/65/EU), including Commission Delegated Directive 2015/863.
Technical Information
Connector Type RJ-45
Compatibility TechChoice Keystone
Number of Ports 24
Rack Units 1 U
Shielded/Unshielded Cable Unshielded
Voltage 60.0 V
Wattage 100 W
Wire Gauge 22-24 AWG

Reviews

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 5ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

Questions & Answers

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 18ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;