TRAC-Ready, 4U fiber cabinet, 192 fiber capacity

OR-FC04U-T

TRAC-Ready OptiMo fiber cabinets come equipped with sensor strips that enable intelligent patching functionality.

features & benefits

• Intelligent fiber cabinet offers patch and splice capability: Provides complete flexibility to support multiple uses.
• Sensor strips come pre-installed into the cabinet: Easy to configure through simple selections.
• Compatible with a variety of adapter panels (OFP-LCQ24LC, OFP-LCQ24AC, OFP-LCQ24MB): Multiple options to meet fiber requirements.
• 1U cabinet has 2 panel bays, 48 fiber capacity: Multiple cabinet sizes and capacities available depending on needs.

specifications

General Info

  • Color: Black
  • Typical Applications: TRAC-Ready Intelligent Patching System Component - equipped with pre-installed sensor strips to enable intelligent patching functionality

Assembly/Installation Information

  • Mounting Hardware Included: Yes

Dimensions

  • Height U S: 7"
  • Rack Units: 4




Technical Information

  • Fiber Capacity: 192
 
Close website feedback

1. Thanks for visiting Legrand. How would you rate your overall experience with the Legrand website today?











1 = Poor 10 = Excellent
2. Which best describes you?
ENTER  

Thank you for your input. We truly value your opinion.

As we design to be better at everything we do, we could use your help improving the Legrand website:

(1) How well do the layouts help you find what you are looking for?










1 = Poor 10 = Excellent
(2) How relevant are the search results on our website?










1 = Poor 10 = Excellent
(3) How useful to you is the quality of information on our website?










1 = Poor 10 = Excellent
(4) How likely are you to return to the Legrand website?










1 = Very Unlikely 10 = Very Likely
(5) How critical to your projects or business are Legrand products?










1 = Not Critical 10 = Very Critical
(6) How likely are you to purchase or specify Legrand products within the next 30 days?










1 = Very Unlikely 10 = Very Likely
(7) How likely are you to recommend Legrand to a friend or colleague?










1 = Very Unlikely 10 = Very Likely
Please share any additional comments about your experience with our website below:

Thank you for taking our survey and helping Legrand serve you better.

Privacy Policy   |   SUBMIT & CLOSE

Thank you for your time!