Mighty Mo Air Cap

Passive air control provides the most energy efficient, cost-effective method of improving airflow and maintaining proper temperature in the data center.

Mighty Mo Air Cap Retractable Aisle Cover

The Air Cap is a flat, retractable roof system that attaches to the top of racks or cabinets in a data center.  It creates a barrier that prevents hot air and cold air from mixing.

Request more information on the Air Cap or the entire Mighty Mo Air Control solution here.

Features

  • Automatic release when temperatures rise above 135°F 
  • Manual release for easy maintenance access