Passive cooling and thermal management for data centers

Network and server cabinets creating passive thermal management in data centers and SAN

Cisco Switch in Ortronics Cabinet

Reduce Energy Consumption.

The innovative Mighty Mo cabinet airflow baffle system is designed to redirect airflow from side venting equipment from the cold aisle to the hot aisle to maintain maximum cooling.

Test.01

Thermal map in data center

Typical cabinet without dividers or Airflow Baffles

When side venting equipment is mounted in typical cabinets without side panels or dividers even maintaining the recommended distance between the equipment does not provide adequate cooling in a cold-aisle/hot-aisle environment. The problem with this approach is that it allows much of the exhaust of one switch to enter the intake of the next switch.

Test.02

Thermal map in data center with cabinets

Typical cabinet with Cabinet Dividers

Adding divider panels does little to improve the cooling in a cold-aisle/hot-aisle environment. This approach allows both the cold aisle and the hot aisle to provide air to the intake of the equipment. As the hot air is exhausted it recirculates back to the intake side of the equipment. Again each switch is receiving less cool air as you go down the row.

Test.03

Thermal map in data center with baffles

Mighty Mo Cabinet with Mighty Mo Airflow Baffles

When using the Mighty Mo cabinet airflow baffles the intake air is always supplied from the cold aisle and the exhaust is directed by the baffles to the hot aisle. The use of filler panels on the rear rails in addition to the full height airflow baffles eliminates the recirculation of hot air within the cabinets.

Mighty Mo Cabinet Brochure cover

Mighty Mo Cabinets Brochure

View all the options that Mighty Mo cabinets offer in this brochure. Download here.
Mighty Mo cabinet

Mighty Mo Cabinets

Everything your network could want in a cabinet.  Mighty Mo® cabinets are built to your configuration and arrive fully assembled.
OSI Model with Layer Zero

Layer Zero Solutions

Layer Zero Solutions maximize performance and create energy savings.

Request more info

Questions?

Click here to request more information.  We will make sure your local sales representative contacts you.

View our complete product offering of Mighty Mo network and server cabinets here .