Horizontal Ground Bar kit, 1 x 19.25''''
- Send
- Save as PDF
-
Added to Favorites Go to favoritesRemove from favorites?Something went wrong. Please try again later.
Specifications
General Info
| Color | Metal | ||
| Type | Ground Bar | ||
| Application Sector | Commercial | ||
| Product Line | Ortronics | ||
| Country Of Origin | United States | ||
| Warranty Type | 5-Year | ||
| Standard | BICSI;ANSI/TIA- 607 | ||
| UPC Number | 662875665168 |
Dimensions
| Product Depth US | 0.25 in | ||
| Product Height US | 1.0 in | ||
| Product Width US | 19.0 in | ||
| Screw Size | 1 in |
Additional Information
| RoHS Compliant | Yes | This product meets the material restrictions of Article 4 of the RoHS Directive (2011/65/EU), including Commission Delegated Directive 2015/863. |
Technical Information
| Conductor Material | Copper | ||
| Conductor Size | 3 AWG | ||
| Hole Spacing | 0.625 in | ||
| Mounting | Screw Down | ||
| Number of Holes | 12 | ||
| Termination Style | Screw Terminal |
Resources
Specifications
Catalog
Cutsheet
Reviews
Bazaarvoice SAP Hybris Integration Version 2.8.1
Questions & Answers
Bazaarvoice SAP Hybris Integration Version 2.8.1
Recently Viewed
Added to Favorites
Go to favorites
Remove from favorites?
Something went wrong. Please try again later.
EZC603Q50-06 | Ortronics
With EZ Patch, staging the cords dispense one after another, ready to install.
