Manufactured of 1/4 in thick electrolytic tough pitch 110 alloy copper bar. Includes 1-1/2 in insulators and 1 in offset stainless steel mounting brackets. Includes one 1/2 oz. tube of antioxidant joint compound. Meets BICSI and ANSI/TIA-607 standards. Kits include: (1) Copper bonding bar with brackets and insulators, (6) #6 compression lugs, (3) #2 compression lugs, (1) 2/0 compression lug, (1) 4/0 compression lug, (12) 1/4 in–20 x 3/4 in SS hex head cap screw, (12) 1/4 in–20 SS lock washer, (12) 1/4 in–20 SS hex nut, (6) 3/8 in–16 x 1 in SS hex head cap screw, (6) 3/8 in–16 SS lock washer, (6) 3/8 in–16 SS hex nut.
- Send
- Save as PDF
-
Added to Favorites Go to favoritesRemove from favorites?Something went wrong. Please try again later.
Specifications
General Info
| Color | Metal | ||
| Type | Ground Bar | ||
| Application Sector | Commercial | ||
| Product Line | Ortronics | ||
| Country Of Origin | United States | ||
| Warranty Type | 5-Year | ||
| Standard | BICSI;ANSI/TIA- 607 | ||
| UPC Number | 662875665267 |
Dimensions
| Product Depth US | 3.0 in | ||
| Product Height US | 4.0 in | ||
| Product Width US | 20.0 in | ||
| Screw Size | 1 in |
Additional Information
| RoHS Compliant | Yes | This product meets the material restrictions of Article 4 of the RoHS Directive (2011/65/EU), including Commission Delegated Directive 2015/863. |
Technical Information
| Conductor Material | Copper | ||
| Conductor Size | 3 AWG | ||
| Hole Spacing | 0.625 in | ||
| Mounting | Screw Down | ||
| Number of Holes | 51 | ||
| Termination Style | Screw Terminal |
Resources
Specifications
BIM Models
Catalog
Cutsheet
Reviews
Bazaarvoice SAP Hybris Integration Version 2.8.1
Questions & Answers
Does this busbar comply with ASTM B187/B187M – Standard Specification for Copper, Bus Bar, Rod, and General-Purpose Rod, Bar, and Shapes
Bazaarvoice SAP Hybris Integration Version 2.8.1
Recently Viewed
Added to Favorites
Go to favorites
Remove from favorites?
Something went wrong. Please try again later.
PTWSP250W | Pass and Seymour
Commercial Occupancy Sensor (PIR) PlugTail Automatic Wall Switch with 3 Wire Technology. Compact decorator design, shallow 1" back body, positive detection indicator with no minimum load requirement. Available in Ivory, White, Gray and Light Almond.
