Ortronics® MM6 Cable Management Racks, 16.25 channel depth, 7'

OR-MM6716

MM6 Cable Management Racks, 16.25 channel depth, 7', black

ECO INFORMATION
View specifications for details.
RoHS CompliantEnvironmental Product Declaration

features & benefits

• High density racking solution: 45 rack units front and rear.
• Choice of vertical management: A solution for every application - vertical cable management cage with individual rack unit fingers and hinged door, vertical cage with hinged access latches, and cable management rings.
• Patented channel construction: Protects and conceals your horizontal cabling like no other rack.
• Built-in top trough with waterfalls: Gives bend radius control and cable routing.
• Open channels top and bottom: Allows floor and ceiling access for horizontal distribution cables.
• EIA hole pattern front and rear of channel: Supports equipment shelves and heavy electronics while power strips and other accessories can be mounted to the rear rail without using additional rack space.
• Can be assembled as a 19" or 23" rack: No additional hardware required; no need to stock two sizes of racks.
• Footprint 23.75" W x 16.5" D (when assembled as a 19" rack): Stays within a 2' square footprint.
• Speed nuts included: Increases speed and ease of assembly, while adding extra strength to your rack--Speednut eliminates the need for a second wrench.
• Rack includes hardware kit, two packages of hook and loop D-style straps and 50 #12-24 equipment mounting screws: Do not have to purchase as separate items - money saving.

specifications

General Info

  • Product Series: Mighty Mo 6
  • Type: Cable Management Racks
  • Component Type: Channel Rack

Dimensions

  • Capacity Weight (U S): Static capacity 2,000 lbs
  • Depth ( Metric): 667 mm
  • Diameter Metric: Mighty Mo 6
  • Height Metric: 2.2 m
  • Height (U S): 86"
  • Width Metric: 603 mm
  • Rack Units: 45

Eco Information

RoHS CompliantEnvironmental Product Declaration




Technical Information

  • Patent No: D360,189

Buy American Act Compliance

  • Country of Origin: UNITED STATES OF AMERICA
  • Buy American Act Status: Buy American Act Compliant
  
 
Close website feedback

1. Thanks for visiting Legrand. How would you rate your overall experience with the Legrand website today?











1 = Poor 10 = Excellent
2. Which best describes you?
ENTER  

Thank you for your input. We truly value your opinion.

As we design to be better at everything we do, we could use your help improving the Legrand website:

(1) How well do the layouts help you find what you are looking for?










1 = Poor 10 = Excellent
(2) How relevant are the search results on our website?










1 = Poor 10 = Excellent
(3) How useful to you is the quality of information on our website?










1 = Poor 10 = Excellent
(4) How likely are you to return to the Legrand website?










1 = Very Unlikely 10 = Very Likely
(5) How critical to your projects or business are Legrand products?










1 = Not Critical 10 = Very Critical
(6) How likely are you to purchase or specify Legrand products within the next 30 days?










1 = Very Unlikely 10 = Very Likely
(7) How likely are you to recommend Legrand to a friend or colleague?










1 = Very Unlikely 10 = Very Likely
Please share any additional comments about your experience with our website below:

Thank you for taking our survey and helping Legrand serve you better.

Privacy Policy   |   SUBMIT & CLOSE

Thank you for your time!